(3/4") Impact Rear Wheel Nut Socket [Thin] EA164EJ-35

(3/4") Impact Rear Wheel Nut Socket [Thin] EA164EJ-35

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Square drive-3/4
・Detachment/attachment of inner , and outer nuts can be done with a single socket.
・For large-sized vehicle
・Size (mm)…35 x 17
・Length (mm)…75

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA164EJ-35
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)