(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

16,000 Rpm/10 × 330 mm Air Belt Sander EA163SA

16,000 Rpm/10 × 330 mm Air Belt Sander EA163SA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,135₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-260mm
・Weight-900g
・Operating pressure-0.64MPa (6.5kgf/cm2)
・Air consumption-254.7L/min
・Revolution speed-16,000rpm
・Inlet-Rc (PT) 1/4
・Belt size-10 x 330mm (Use EA163K-1 to -3, and -60 to -400: P.872.)
・Compressor used-2.2kw
・Resin belt grits-#80, #100, #120(1pc. each)

Part Number
EA163SA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,134.55

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA163SA in the 16,000 Rpm/10 × 330 mm Air Belt Sander EA163SA series.