(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Resin Bond Belt EA163MF-400【2 Pieces Per Package】

Resin Bond Belt EA163MF-400
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      864₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Abrasive--80 to -320: oxidized aluminum, -400: silicon carbide
・With the monolithic structure that combines the non-woven fabric processing material and the core material, this belt has both strength and elasticity to fit well to the abrasion targets.
・For decorative finishing of stainless steel and aluminum, and for finishing turbine blades
・Grits-#400
・Color-Gray
・Dim.(width x length)-10 x 330mm
・Qty.-2 pcs

Part Number
EA163MF-400
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 864.00

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745820591 Product type Related parts

Please check the type/dimensions/specifications of the part EA163MF-400 in the Resin Bond Belt EA163MF-400 series.