(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

18,000 Rpm/10 × 330 mm Air Belt Sander EA163KA

18,000 Rpm/10 × 330 mm Air Belt Sander EA163KA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-330mm
・Weight-0.9kg
・Operating pressure-0.6MPa
・Air consumption-450L/min
・Revolution speed-18,000rpm
・Inlet-Rc (PT) 1/4
・Belt size-10 x 330mm (Use EA163K-1 to -3 and -60 to -400.)
・Compressor used-2.2kw
・Resin belt grits-#60

Part Number
EA163KA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 35,323.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA163KA in the 18,000 Rpm/10 × 330 mm Air Belt Sander EA163KA series.

X
whatsapp-qr whatsapp-icon