(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

16,000 Rpm/10 × 330 mm Air Belt Sander EA163K

16,000 Rpm/10 × 330 mm Air Belt Sander EA163K
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      39,958₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-287mm
・Weight-840g
・Operating pressure-0.6MPa
・Air consumption-0.34m3(Normal)/min
・Revolution speed-13,500rpm
・Inlet-Rc 1/4
・Belt size-12 x 330mm (Also can be used 10 x 330mm)
・Belt speed-1,020m/min
・Compressor used-2.2Kw
・Thearm angle is adjustable according to operation purpose.
・Resin belt grits-#60,#80,#120(1pc. each)

Part Number
EA163K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 39,957.67

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA163K in the 16,000 Rpm/10 × 330 mm Air Belt Sander EA163K series.

X
whatsapp-qr whatsapp-icon