(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

16,000 Rpm/20 × 520 mm Air Belt Sander EA163HC

16,000 Rpm/20 × 520 mm Air Belt Sander EA163HC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,145₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-380mm
・Weight-Approx. 1.3kg
・Operating pressure-0.6MPa
・Air consumption-250L/min
・Revolution speed-16,000rpm
・Inlet-Rc (PT) 1/4
・Belt size-20 x 520mm(Use EA163L-60 to -400 (P.872).)
・Resin belt grits-#80, #100(1pc. each)
・Compressor used-2.2kw

Part Number
EA163HC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,144.53

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA163HC in the 16,000 Rpm/20 × 520 mm Air Belt Sander EA163HC series.