(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

16,000 Rpm/10 × 330 mm Air Belt Sander EA163DA

16,000 Rpm/10 × 330 mm Air Belt Sander EA163DA
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Loading...

Configured Specifications

Product Description

【Product Specifications】
・Length-280mm
・Weight-750g
・Operating pressure-0.59MPa (6kgf/cm2)
・Air consumption-400L/min
・Rotation speed-16,000rpm
・Inlet-Rc (PT)1/4
・Belt size-10 x 330mm (Use EA163K-1 to -3, and -60 to -400: P.872.)
・The arm angle is adjustable according to operation purpose.
・Compressor used-2.2kw
・Resin belt grits-#80, #100, #120(1pc. each)

16,000 Rpm/10 × 330 mm Air Belt Sander EA163DA
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Part Number
EA163DA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,317.49

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Please check the type/dimensions/specifications of the part EA163DA in the 16,000 Rpm/10 × 330 mm Air Belt Sander EA163DA series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list