Loading...

Adapter for Rubber Eraser/Wire Wheel EA162SR-5

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dim.-Dia. 66×30mm
    ・Weight-99g
    ・Material-Aluminum
    ・Max. RPM-4,500rpm
    ・Adapter for EA162SR-2、SR-11 to -16