(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

11,000 Rpm/100 mm Air Angle Grinder EA162SB

11,000 Rpm/100 mm Air Angle Grinder EA162SB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,562₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-230mm
・Weight-1.8kg
・Operating pressure-0.64MPa
・Air consumption-170L/min
・No-load revolution speed-11,000rpm
・Inlet-Rc (PT) 1/4
・Compressor used-2.2kw or above
・Grinding stone is not included.
・Grinding stone (dia. x hole dia.)…100mm x 16mm

Part Number
EA162SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,562.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162SB in the 11,000 Rpm/100 mm Air Angle Grinder EA162SB series.