(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For metal, wood and other polishing work.
It is a hook-and-loop style disc paper.
Diameter: 75 mm
Part Number |
---|
EA162KT-40 |
EA162KT-40A |
EA162KT-60 |
EA162KT-60A |
EA162KT-80 |
EA162KT-80A |
EA162KT-120 |
EA162KT-120A |
EA162KT-180 |
EA162KT-180A |
EA162KT-240 |
EA162KT-240A |
EA162KT-320 |
EA162KT-320A |
EA162KT-400 |
EA162KT-400A |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN code | Weight |
---|---|---|---|---|---|---|---|
₹ 6,237.67 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745164268 | - | ||
₹ 800.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745166712 | - | ||
₹ 5,991.67 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745164275 | - | ||
₹ 643.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745166729 | - | ||
₹ 5,756.22 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745164282 | - | ||
₹ 612.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745166705 | - | ||
₹ 5,508.87 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745164299 | - | ||
₹ 585.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745166743 | - | ||
₹ 5,495.96 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745164305 | - | ||
₹ 583.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745166736 | - | ||
₹ 5,485.93 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745198324 | - | ||
₹ 582.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745166750 | 18 g (1 pack) | ||
₹ 5,478.91 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745245714 | - | ||
₹ 581.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745245691 | - | ||
₹ 5,473.78 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 4548745245721 | - | ||
₹ 580.00 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 4548745245707 | - |
Loading...
Product type | Related parts | Specifications | hook-and-loop style |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy