(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Hook and Loop Type] Disk Paper EA162KT-240【100 Pieces Per Package】

[Hook and Loop Type] Disk Paper EA162KT-240
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,486₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dia.-75mm
・For grinding metal, wood, and other materials
・Hook and loop type
・Grits…#240
・Qty. per unit…100 pcs

Part Number
EA162KT-240
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 5,485.93

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4548745198324 Product type Related parts Specifications hook-and-loop style

Please check the type/dimensions/specifications of the part EA162KT-240 in the [Hook and Loop Type] Disk Paper EA162KT-240 series.