(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[For EA162KF-10]Sponge

[For EA162KF-10]Sponge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      917₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・For EA162KF-10
・Specification-Soft
・Dim.-25×75×105mm

Part Number
EA162KF-11
EA162KF-12
EA162KF-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Specifications

₹ 917.00

1 Piece(s) 6 Day(s) or more 4548745746105Hard sponge (Window polishing other than new cars)

₹ 1,135.00

1 Piece(s) 6 Day(s) or more 4548745746112Soft sponge (For new cars)

₹ 1,135.00

1 Piece(s) 6 Day(s) or more 4548745746129-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Specifications

Loading...

  1. 1

Basic Information

Product Type Related Part
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list