(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

12,000 Rpm/100 mm Air Angle Grinder EA162DK-2

12,000 Rpm/100 mm Air Angle Grinder EA162DK-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,556₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-190mm
・Weight-1kg
・No-load rotation speed-12,000rpm
・Operating pressure-0.6MPa
・Air consumption-350L/min
・Applicable grinding stone-Dia.:100mm、hole dia.:15mm
・Inlet-Rc(PT)1/4"
・Compressor used-2.2kw

 
Part Number
EA162DK-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 33,556.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162DK-2 in the 12,000 Rpm/100 mm Air Angle Grinder EA162DK-2 series.