(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Angle Type Air Sander EA162DE

Angle Type Air Sander EA162DE
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,084₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-165mm
・Weight-600g
・Disk size-Dia. 50mm
・Hose length-540mm
・Operating pressure-0.64MPa
・Air consumption-115L/min
・Revolution speed-25,000rpm
・Inlet-Rc (PT) 1/4
・Disk dia.-50mm (screw clamp)
・Applicable disc-EA819KX-21 to -30,-41 to -45

Part Number
EA162DE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,083.95

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162DE in the Angle Type Air Sander EA162DE series.