(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Sander EA162A-2

Air Sander EA162A-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,990₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Length-153mm
・Weight-800g
・Pad size-Dia. 75mm
・Operating pressure-0.62MPa
・Air consumption-142L/min
・Inlet-Rc (PT) 1/4
・No-load revolution speed-16,000rpm
・Compressor used-2.2kw
・Use EA162KT-40A to -400A and -40 to -400 for replacement disk.

Part Number
EA162A-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,990.33

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162A-2 in the Air Sander EA162A-2 series.

X
whatsapp-qr whatsapp-icon