Air Impact Wrench, 1/2"DR EA155DG

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With case
・Square drive-1/2
・Length-180mm
・No-load revolution speed-7,000rpm
・Weight-2.4kg
・Air consumption-110L/min
・With reverse selector
・Operating pressure-0.59MPa
・Max. torque-343N・m
・Capacity (bolt dia.)-5/8
・Inlet-Rc (PT) 1/4
・Socket-9, 10, 11, 13, 14, 17, 19, 22, 24, 27mm
・Extension bar-130mm
・Compressor used-1.5 to 2.2kw