(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

jet cooler (Pneumatic Type)

jet cooler (Pneumatic Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,506₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Temperaturedrop: -40℃
・Operating pressure-0.2 to 0.7MPa
・Supplied compressed air is easily cooled down by up to 40℃ when it is discharged.
・Mounting screw…R (PT) 1/4
・Air consumption…375L/min (When input pressure 0.4MPa)

 
Part Number
EA153CZ-1
EA153CZ-2
EA153CZ-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir consumption amount
(l/min)
Mounting screw

₹ 26,506.31

1 Piece(s) 9 Day(s) or more 170 L/min (When input pressure is 0.4 MPa)R(PT)1/8”

₹ 30,855.78

1 Piece(s) 9 Day(s) or more 375 L/min (When input pressure is 0.4 MPa)R(PT)1/4”

₹ 57,665.45

1 Piece(s) 9 Day(s) or more 645 L/min (When input pressure is 0.4 MPa)R(PT)3/8”

Loading...

  1. 1

Basic Information

Nozzle type Air jet / air cooler Operating pressure(M pa) 0.2 to 0.7 MPa Maximum temperature drop(°C) -40°C
X
whatsapp-qr whatsapp-icon