Loading...

Exact Air Regulator EA153C-42

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2579. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Operating pressure-0 to 0.99MPa
・End-to-end-35mm
・Mounting screw- Rc1/8
・Air flowing-0 to 200L/min
・It provides accurate pressure adjustment.
・Pressure range-0.005 to 0.2MPa