(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

900 ml Cleaning Gun

900 ml Cleaning Gun

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA124LA-17

  • Details 1
    With short nozzle
  • Connecting Thread
    3/4”NH
  • Compatible Water Line Pressure
    0.27 to 0.4 MPa
  • Weight
    700g
  • Size
    ø 100×145mm
  • Tank capacity
    0.9L
  • Tank material
    Polyethylene
  • Spray Pattern
    3 types: Direct injection / foam / diffusion (Change the spray pattern by replacing the plug-in nozzle)
Part Number
EA124LA-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,498.45

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Details 1
    With short nozzle
  • Connecting Thread
    3/4”NH
  • Compatible Water Line Pressure
    0.27 to 0.4 MPa
  • Weight
    700g
  • Size
    ø 100×145mm
  • Tank capacity
    0.9L
  • Tank material
    Polyethylene
  • Spray Pattern
    3 types: Direct injection / foam / diffusion (Change the spray pattern by replacing the plug-in nozzle)

Product Description

【Product Specifications】
・Tank material…Polyethylene
・Tank capacity…0.9L
・Size…Dia. 100 x 145mm
・Weight…700g
・Applicable water pressure…0.27 to 0.4MPa
・Connection screw…3/4NH
・Mixing ratio can be changed with dial in tank(A・1:128、B・1:64、C・1:32、D・1:20、E・1:10)
・With short nozzle
・It can also be used as a spray nozzle by removing tank.

Specifications of EA124LA-17

  • Details 1
    With short nozzle
  • Connecting Thread
    3/4”NH
  • Compatible Water Line Pressure
    0.27 to 0.4 MPa
  • Weight
    700g
  • Size
    ø 100×145mm
  • Tank capacity
    0.9L
  • Tank material
    Polyethylene
  • Spray Pattern
    3 types: Direct injection / foam / diffusion (Change the spray pattern by replacing the plug-in nozzle)
Part Number
EA124LA-17
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,498.45

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon