Water Hose EA124DK-15

Water Hose EA124DK-15

【Product Specifications】
・Material-PVC
・Excellent cold resistance and elasticity
・Normal pressure-0.3MPa
・ID x OD…15 x 20mm
・Length…50m

Part Number

Configured Part Number is shown.

EA124DK-15

Part Number
EA124DK-15
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124DK-15 in the Water Hose EA124DK-15 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)