Loading...

Caulk Gun (Pneumatic Type) EA123VA-7

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Pipe dim.-Dia. 50 x 210mm
    ・Length-285mm
    ・Operating pressure-0.2 to 0.4MPa
    ・Air consumption-169L/min
    ・Inlet-Rc (PT) 1/4
    ・Weight-Approx. 1.4kg

    Caulk Gun (Pneumatic Type) EA123VA-7 | ESCO | MISUMI India