Loading...

Air Gun with Urethane Hose EA123AE-23

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2405. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hole dia.-2mm
・Normal pressure-0.69MPa
・Hose length-5m (range of use: 3.5m)
・With plug
・Body-Aluminum die cast
・Nozzle length…300mm
・Airflow…150L/min
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"