• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Flexible Nozzle Air Gun EA123AD-6

Flexible Nozzle Air Gun EA123AD-6

【Product Specifications】
・Hole dia.-2.3mm
・Airflow-140L/min
・Nozzle length-300mm
・Body-Aluminum die cast
・With plug
・Widely flexible nozzle
・Operating pressure-0.7MPa
・Hose mounting screw-G1/4"
・Nozzle mounting screw-G1/8"

Part Number

Configured Part Number is shown.

EA123AD-6

Part Number
EA123AD-6
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AD-6 in the Flexible Nozzle Air Gun EA123AD-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support