• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Air Gun EA123AC-31

Air Gun EA123AC-31

【Product Specifications】
・Length-173mm
・Operating pressure-0.4MPa
・Max. operating pressure-1.0MPa
・Airflow-100L/min
・Mounting screw of nozzle and hose-G (PF) 1/4"
・Bristle length-25mm
・Weight-99g
・Best suited for blowing out attached objects difficult to remove by ordinary airflow
・Brush material-Nylon 200

Part Number

Configured Part Number is shown.

EA123AC-31

Part Number
EA123AC-31
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AC-31 in the Air Gun EA123AC-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support