• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Air Gun EA123AC-12

Air Gun EA123AC-12

【Product Specifications】
・Hole dia.-3mm
・Airflow-176L/min
・Body-Aluminum die cast
・Nozzle length-100mm
・Mounting screw-G (PF) 1/4
・For removing the handle grip of bicycle, motorbike and the like
・Max. operating pressure-1.0MPa
・Nozzle mounting screw-G(PF)1/8"

Part Number

Configured Part Number is shown.

EA123AC-12

Part Number
EA123AC-12
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AC-12 in the Air Gun EA123AC-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support