(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Engine Cleaner EA122B

Engine Cleaner EA122B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,835₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2365. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Hole dia.-1.4mm
・Airflow-106L/min
・Mounting screw-G (PF) 1/4
・Nozzle length-270mm
・With 1.5m cleaning oil hose
・Max. operating pressure-1.0MPa
・Compressor used-1HP

Part Number
EA122B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,835.18

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA122B in the Engine Cleaner EA122B series.