Loading...

Aluminum Fin Cleaner Counteragent EA119-36

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・PH1.8
    ・Content-10kg
    ・Approximately 600g is used for 10L of the cleaner diluted by 10%
    ・The phosphate-free type provides environmental consideration and neutralizes the PH of alkaline cleaners.
    ・For Old model EA119-30,Old model EA119-30A,EA119-30B, EA119-31

    Aluminum Fin Cleaner Counteragent EA119-36 | ESCO | MISUMI India