(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA115X-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,294.49 |
1 Piece(s) | 5 Day(s) or more |
【Product Specifications】
・For industrial use
・Material of tank-High density polyethylene
・Tank size-φ100x200mm
・Overall height-290mm
・Weight-110g
・Spray and direct injection adjustable
・Can be used for detergent and solvent
・Volume-0.75L
・Material of Nozzle-brass
Part Number |
---|
EA115X-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 2,294.49 |
1 Piece(s) | 5 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy