Loading...

Spray Container, Spray Bottle EA115MA-31

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Polyethylene bottle
    ・Also can jet spray downward
    ・Capacity…0.9L
    ・Size…Dia.100 x 290(H)mm
    ・Weight…100g
    ・Scale is attached to each 50ml.