Loading...

High Pressure Extension Hose, 10 m (for EA115TR-6)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Pressure-resistant-31.5MPa
    ・For EA115JD, KC-1, -2, KD-50, -60, KF-50, -60, KG-50, -60, LJ-50-, -60, LK-50, -60, LL-50, -60, LM-50, -60
    ・A coupling (EA115KA-25) is necessary for connecting the extension hose with a high-pressurecleaner.
    ・Length…10m
    ・Weight…2.6kg