Loading...

ESCO Co., Ltd Aluminum Fin Cleaner, 10 kg, EA115-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・PH13.4
    ・Content-10kg
    ・Dilute the product by 10 to 20% when using it.
    ・Cleaning agent for external surface of fins and filters
    ・This product is effective for cleaning off oil, pitch, etc.

    ESCO Co., Ltd Aluminum Fin Cleaner, 10 kg, EA115-1 | ESCO | MISUMI India