Loading...

Vacuum Pump (POCKET-ROBI) EA112CA

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2311. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For R410A
・Rotor type-Single stage, 2 banes system
・Use an electrical screwdriver as the power source.
・Connection port-UNF1/2-20 (5/16 flare)
・Bit insertion port-Width across flats 6.35mm (1/4)
・Operating rotation speed-1000 to 2000rpm(Recommended) in the right direction only
・Achievable degree of vacuum-598Pa (4.5torr) or more
・Dim.-62 x 55 x 82mm
・Weight-500g
・Oil absorption is only a few drops before use.
・Accessories-Special oil 15cc and exhaust cap
・Usable only fornew piping installation