(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Brush EA109GC-2B【20 Pieces Per Package】

Stainless Steel Brush EA109GC-2B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,349₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2269. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Tip…Straight
・Material…stainless steel(SUS304)
・Sets for each item…20 pcs

Part Number
EA109GC-2B
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 6,349.25

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109GC-2B in the Stainless Steel Brush EA109GC-2B series.