Vacuum Gauge with Ball Valve EA103EB

Vacuum Gauge with Ball Valve EA103EB

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

【Product Specifications】
・Gauge dia.-Dia. 80mm
・Being memory pointer type, it can read maximum values of the degree of vacuum.
・A coolant circuit and a vacuum pump can be directly connected.
・With the simultaneous use of a hose with a valve, air intrusion can be eliminated.
・Connection dia.-1/4 flare male x1/4 flare male
・Ball valve withstanding pressure-5.0MPa
・Ball valve connection dia.-1/8 NPT female x1/4 flare male x1/4 flare male
・Spec.…Vacuum gauge of memory pointer type + ball valve

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : EA103EB
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)