Loading...

Gauge Manifold EA101LR

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2109. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・With sight glass
・Pressure gauge--0.1 to 3.5MPa
・Compound gauge--0.1 to 2.5MPa
・Connection port dia.-UNF7/16-20 (1/4 flare)
・Gauge dia.-68mm dia.
・Ball valve specification secures the full flow area and ensures the smooth open-close operation with low gas pressure resistance.
・With zero adjustment screw

Gauge Manifold EA101LR | ESCO | MISUMI India