(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Has a treated rear surface for heavy duty adhesion.
· It can be cut to the required size with a cutter, wire cutters, etc.
· Adhere to a bamboo stick (No.440) for use.
Overall Length(mm) | 50 | Particle Size(#) | 120 | Width(mm) | 100 |
---|---|---|---|---|---|
Color | Black |
Please check the type/dimensions/specifications of the part TDPA12N in the Flexible Diamond Sheet series.