(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features] Thinness makes it ideal for narrow parts
Thickness = 1.0 m/m
File Length × Total Length(mm) | 70×135 | Width×Thickness(mm) | 8.0×1.0 |
---|
Please check the type/dimensions/specifications of the part PHI0056 in the point file (precision file) series.