(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
File, Handle (Wood)

File, Handle (Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      195₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle required for iron file.
[Features]
· 4 sizes of S, M, L and LL.
[Applications]
· For iron files.

Part Number
ME900L
ME900LL
ME900M
ME900S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Size Applicable Size

₹ 276.00

10 Piece(s) 13 Day(s) or more 135L250-300 mm

₹ 372.53

10 Piece(s) 8 Day(s) or more 150LL300-400 mm

₹ 240.00

10 Piece(s) 13 Day(s) or more 115M200-250 mm

₹ 195.00

10 Piece(s) 9 Day(s) or more 100S150 mm

Loading...

  1. 1

Basic Information

Type Other Related Products Material Wood
X
whatsapp-qr whatsapp-icon