(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features] · Can be freely bent by hand to the desired curvature.
· Comes with six type sets: Flat / half circle / circle / square / triangle / tapered back.
Part Number |
---|
BHA0656 |
BHI0656 |
BKA0656 |
BMA0656 |
BST0656 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Single Product Set Product | Shape | Width×Thickness (mm) | Width (mm) | Set Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 10,980.05 | 1 Pack(s) | 6 Pieces Per Package | 5 Day(s) or more | - | Semi-Circular | 5.6×1.7 | - | - | ||
₹ 10,980.80 | 1 Pack(s) | 6 Pieces Per Package | 5 Day(s) or more | - | Flat | 5.6×1.4 | - | - | ||
₹ 10,980.05 | 1 Pack(s) | 6 Pieces Per Package | 10 Day(s) or more | - | Square | - | 2.6 | - | ||
₹ 10,976.45 | 1 Pack(s) | 6 Pieces Per Package | 10 Day(s) or more | - | Round | - | φ3.0 | - | ||
₹ 10,979.31 | 1 Pack(s) | 6 Pieces Per Package | 5 Day(s) or more | Set | - | - | - | 6-piece set |
Loading...
Overall Length(mm) | 160 | Application | For repairing molds of complex shapes such as zinc molds and electrodes for electric discharge machining. |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy