(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Enables finish polishing to be performed with a single chuck immediately after cutting with a general-purpose lathe. Greatly reduces changeover time while also achieving a highly precise polish.
Type | Grindstone | Particle Size(#) | 60 | Shaft Diameter(mm) | 6.35 |
---|---|---|---|---|---|
Tip Diameter(mm) | 10 | Grindstone section length(mm) | 7 | Abrasive grain | SA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy