(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kabuto Center KC-6

Kabuto Center KC-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      178,878₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Regular model for general lathes.
· Exchangeable tip provides reductions in cost.

Part Number
KC-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 178,877.51

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Shank MT No MT6 Tip Carbide Insert (Y/N) N/A
Product Type Exchangeable Tip Waterproof, Dust-Proof Waterproof Type Runout accuracy(mm) 0.01
Morse Taper No. 6 φd(mm) 125 φd(mm) 65
Φh(mm) 33 A(mm) 70.5 B(mm) 87
C(mm) 189 E(mm) 8 F(mm) 44
L(mm) 346.5 Weight(g) 15000

Please check the type/dimensions/specifications of the part KC-6 in the Kabuto Center KC-6 series.