(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kabuto Seal Center With Cold Punched Nut KSN-A (Part Number)

Kabuto Seal Center With Cold Punched Nut KSN-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,581₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.

Part Number
KSN-4A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Morse Taper φD1
(mm)
φd
(mm)
φd
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
J
(mm)
L
(mm)
Weight
(g)
Carbide Diameter
(mm)

₹ 64,617.84

1 Piece(s) 8 Day(s) or more MT4No. 46956324157.5104.51.843.52031880φ14

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Integrated
Waterproof, Dust-Proof Waterproof Type Runout accuracy(mm) 0.003

Please check the type/dimensions/specifications of the part KSN-4A in the Kabuto Seal Center With Cold Punched Nut KSN-A series.

Product variants

Part Number
KSN-3A
KSN-5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Morse Taper φD1
(mm)
φd
(mm)
φd
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
J
(mm)
L
(mm)
Weight
(g)
Carbide Diameter
(mm)

₹ 53,581.24

1 Piece(s) 8 Day(s) or more MT3No. 35444263445821.533161930φ12

₹ 81,822.35

1 Piece(s) 8 Day(s) or more MT5No. 588734048701322.3542503950φ18