(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Kabuto Seal Center KS-S KS-P (Part Number)

Kabuto Seal Center KS-S KS-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,702₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.

Part Number
KS-3P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Runout accuracy
(mm)
Morse Taper φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
L
(mm)
Weight
(g)

₹ 51,956.55

1 Piece(s) 7 Day(s) or more MT30.003No. 344301636.242854.522.5163.2860

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Exchangeable Tip
Waterproof, Dust-Proof Waterproof Type

Please check the type/dimensions/specifications of the part KS-3P in the Kabuto Seal Center KS-S KS-P series.

Product variants

Part Number
KS-2P
KS-2S
KS-3S
KS-4S
KS-5P
KS-5S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Runout accuracy
(mm)
Morse Taper φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
L
(mm)
Weight
(g)

₹ 40,595.80

1 Piece(s) 9 Day(s) or more MT20.003No. 2372715.536.23068422.5134.2500

₹ 36,702.18

1 Piece(s) 7 Day(s) or more MT20.006No. 2372715.536.23068422.5134.2500

₹ 48,225.00

1 Piece(s) 7 Day(s) or more MT30.006No. 344301636.242854.522.5163.2860

₹ 56,502.45

1 Piece(s) 7 Day(s) or more MT40.006No. 456321636.2541085.322.5198.21700

₹ 76,140.64

1 Piece(s) 7 Day(s) or more MT50.003No. 573522661.2661366.338263.23900

₹ 70,785.75

1 Piece(s) 7 Day(s) or more MT50.006No. 573522661.2661366.338263.23900