(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Product Type | Exchangeable Tip |
---|---|---|---|---|---|
Waterproof, Dust-Proof | Waterproof Type |
Please check the type/dimensions/specifications of the part KS-2P in the Kabuto Seal Center KS-S KS-P series.
Part Number |
---|
KS-2S |
KS-3P |
KS-3S |
KS-4S |
KS-5P |
KS-5S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Runout accuracy (mm) | Morse Taper | φd (mm) | φd (mm) | Φh (mm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | L (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,702.18 | 1 Piece(s) | 7 Day(s) or more | MT2 | 0.006 | No. 2 | 37 | 27 | 15.5 | 36.2 | 30 | 68 | 4 | 22.5 | 134.2 | 500 | ||
₹ 51,956.55 | 1 Piece(s) | 7 Day(s) or more | MT3 | 0.003 | No. 3 | 44 | 30 | 16 | 36.2 | 42 | 85 | 4.5 | 22.5 | 163.2 | 860 | ||
₹ 48,225.00 | 1 Piece(s) | 7 Day(s) or more | MT3 | 0.006 | No. 3 | 44 | 30 | 16 | 36.2 | 42 | 85 | 4.5 | 22.5 | 163.2 | 860 | ||
₹ 56,502.45 | 1 Piece(s) | 7 Day(s) or more | MT4 | 0.006 | No. 4 | 56 | 32 | 16 | 36.2 | 54 | 108 | 5.3 | 22.5 | 198.2 | 1700 | ||
₹ 76,140.64 | 1 Piece(s) | 7 Day(s) or more | MT5 | 0.003 | No. 5 | 73 | 52 | 26 | 61.2 | 66 | 136 | 6.3 | 38 | 263.2 | 3900 | ||
₹ 70,785.75 | 1 Piece(s) | 7 Day(s) or more | MT5 | 0.006 | No. 5 | 73 | 52 | 26 | 61.2 | 66 | 136 | 6.3 | 38 | 263.2 | 3900 |