(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Kabuto Seal Center KS-S KS-P (Part Number)

Kabuto Seal Center KS-S KS-P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,702₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.

Part Number
KS-4S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Runout accuracy
(mm)
Morse Taper φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
L
(mm)
Weight
(g)

₹ 56,502.45

1 Piece(s) 7 Day(s) or more MT40.006No. 456321636.2541085.322.5198.21700

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Exchangeable Tip
Waterproof, Dust-Proof Waterproof Type

Please check the type/dimensions/specifications of the part KS-4S in the Kabuto Seal Center KS-S KS-P series.

Product variants

Part Number
KS-2P
KS-2S
KS-3P
KS-3S
KS-5P
KS-5S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Runout accuracy
(mm)
Morse Taper φd
(mm)
φd
(mm)
Φh
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
L
(mm)
Weight
(g)

₹ 40,595.80

1 Piece(s) 9 Day(s) or more MT20.003No. 2372715.536.23068422.5134.2500

₹ 36,702.18

1 Piece(s) 7 Day(s) or more MT20.006No. 2372715.536.23068422.5134.2500

₹ 51,956.55

1 Piece(s) 7 Day(s) or more MT30.003No. 344301636.242854.522.5163.2860

₹ 48,225.00

1 Piece(s) 7 Day(s) or more MT30.006No. 344301636.242854.522.5163.2860

₹ 76,140.64

1 Piece(s) 7 Day(s) or more MT50.003No. 573522661.2661366.338263.23900

₹ 70,785.75

1 Piece(s) 7 Day(s) or more MT50.006No. 573522661.2661366.338263.23900