(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kabuto Seal Center KS-A

Kabuto Seal Center KS-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,492₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof structure keeps out cutting fluid by means of an oil seal.
· Waterproof function maintained even under slower rotation.
· Exchangeable tip provides reductions in cost.

Part Number
KS-3A
KS-4A
KS-5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Morse Taper φd
(mm)
φd
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
L
(mm)
Weight
(g)
Carbide Diameter
(mm)

₹ 44,492.11

1 Piece(s) 7 Day(s) or more MT3No. 344263442854.5161850φ12

₹ 54,067.44

1 Piece(s) 7 Day(s) or more MT4No. 4563241541085.32031750φ14

₹ 68,511.45

1 Piece(s) 7 Day(s) or more MT5No. 5734048661366.32503650φ18

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Integrated
Waterproof, Dust-Proof Waterproof Type Runout accuracy(mm) 0.003
X
whatsapp-qr whatsapp-icon