(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tapered Thread Gauge (PT) For Piping, Set

Tapered Thread Gauge (PT) For Piping, Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50,986₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapered thread gauge used for testing of R (Rc, Rp) specified in JIS B0203. set of tapered pipe thread (PT) ring and plug.
When flange is within range of notch on gauge, it will pass.

 
Part Number
PT1-1/2-TP-TR
PT1-1/4-TP-TR
PT1/2-TP-TR
PT1/4-TP-TR
PT1/8-TP-TR
PT1/16-TP-TR
PT1-TP-TR
PT2-TP-TR
PT3/4-TP-TR
PT3/8-TP-TR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Pitch P Hardness
(HRC)
Material RoHS Compliant

₹ 129,538.95

1 Piece(s) 7 Day(s) or more -1-1/2-58~64SKS31-

₹ 113,894.84

1 Piece(s) 7 Day(s) or more -1-1/4-58~64SKS31-

₹ 69,693.49

1 Piece(s) 7 Day(s) or more -1/2----

₹ 53,635.49

1 Piece(s) 7 Day(s) or more -1/4-58~64SKS31-

₹ 50,986.18

1 Piece(s) 7 Day(s) or more -1/8----

₹ 56,002.56

1 Piece(s) 23 Day(s) or more 101/162858~64SKS31

₹ 95,518.35

1 Piece(s) 7 Day(s) or more -1----

₹ 154,951.27

1 Piece(s) 7 Day(s) or more -2-58~64SKS31-

₹ 81,612.76

1 Piece(s) 7 Day(s) or more -3/4----

₹ 61,912.95

1 Piece(s) 7 Day(s) or more -3/8-58~64SKS31-

Loading...

  1. 1

Basic Information

Product Model Tool Prestressing Gauge / Thread Plug Gauge Work Tapped / Threaded Set Parts Standard JIS Standards
Notes Do not chamfer the opening of the female thread larger than necessary. It may adversely affect the judgment.
X
whatsapp-qr whatsapp-icon