(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Universal Vise 20

Micro Universal Vise 20
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,708₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A compact but stable vise with the flexible head mechanism
·Accessories: Knob, L-shaped wrench for removing round jaws

Part Number
MC-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,708.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Length(mm) 45 (Base) Width(mm) 31.5 (Base) Height(mm) 16 (Base)
Aperture size(mm) 20 Operating Angle (Incline/Rotation)(Degree) Approx. 54 Dimensions 1(mm) Jaw width 20, handle depth: 10
Dimensions 2(mm) Height From Base Bottom to Vise Top: Approx. 58 Accessory Knob, L-shaped Wrench for Removal and Attachment of Round Jaw Weight(g) Approximately 260

Please check the type/dimensions/specifications of the part MC-7 in the Micro Universal Vise 20 series.

X
whatsapp-qr whatsapp-icon