(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Angle Vise No. MC8

Micro Angle Vise No. MC8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,697₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
· Thickness of table, etc., to which vise can be mounted: up to approx. 44 mm
· Height from table, etc., to which vise is mounted to the top of the vise portion: approx. 76 mm
· Vise portion tilt angle: approx. 60°

Part Number
MC-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,696.89

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Aperture size(mm) 23 Dimensions 1(mm) Jaw width 20, handle depth: 12 Accessory Knob, L-shaped Wrench for Removal and Attachment of Round Jaw
Weight(g) Approximately 570

Please check the type/dimensions/specifications of the part MC-8 in the Micro Angle Vise No. MC8 series.

X
whatsapp-qr whatsapp-icon