(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cera Block Flexible-Type【5 Pieces Per Package】

Cera Block Flexible-Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,435₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy abrasive that can be used like an eraser
Can also be used for wet applications
Ideal for polishing points and corner parts

Part Number
CK701
CK702
CK703
CK704
CK705
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Color Quantity

₹ 4,434.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 46Gray5

₹ 4,434.73

1 Pack(s)

5 Pieces Per Package

7 Day(s) or more 80Red5

₹ 4,434.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 120Blue5

₹ 4,434.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 220Yellow5

₹ 4,434.73

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 320Violet5

Loading...

  1. 1

Basic Information

Dimensions 70 mm x 10 mm x 6 mm thick Quantity 5
X
whatsapp-qr whatsapp-icon